IESNA:LM-63-2002
[TEST]P940830
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16340
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1490.5 1481.2 1461.7 1444.7 1440.4 1442.1 1447.2 1456.6 1465.1 1467.6
1468.5 1481.2 1507.5 1550.8 1623 1724.9 1848.9 1998.4 2189.5 2417.1
2675.3 2991.3 3374.3 3810 4278.8 4782.5 5265.7 5490.8 5161.2 3988.4
2170 612.4 187.7 111.3 63.7 26.3 0
1490.5 1485.4 1465.1 1448.1 1443.8 1444.7 1449.8 1459.1 1466.8 1469.3
1471 1484.6 1510.1 1555.9 1626.4 1729.2 1854.9 2005.2 2201.4 2429
2695.7 3021 3419.3 3845.7 4323 4839.4 5312.4 5516.3 5109.4 3899.2
2068.9 574.1 181.8 101.9 59.5 23.8 0
1490.5 1483.7 1464.2 1446.4 1438.7 1439.6 1442.1 1447.2 1450.6 1454
1459.1 1473.6 1500.7 1544 1615.4 1709.7 1830.3 1972.9 2157.2 2382.3
2663.4 3015 3427.8 3886.4 4362.1 4866.5 5343 5591 5289.5 4211.7
2500.4 922.3 246.3 122.3 72.2 28 0
1490.5 1480.3 1461.7 1442.1 1431.9 1429.4 1431.1 1431.9 1431.9 1437.9
1446.4 1462.5 1489.7 1532.2 1593.3 1683.3 1803.1 1949.2 2133.5 2357.7
2661.7 3025.2 3489 4011.3 4546.4 5071.2 5561.3 5838.1 5685.3 4888.6
3356.5 1623.9 489.2 178.4 86.6 27.2 0
1490.5 1480.3 1462.5 1442.1 1429.4 1426.8 1428.5 1428.5 1428.5 1435.3
1450.6 1465.1 1488 1524.5 1579.7 1662.9 1783.5 1933.9 2119 2355.1
2666.8 3082.1 3618.1 4252.5 4904.8 5489.1 5960.4 6259.4 6295.1 5887.4
4695 2824 1199.2 305.8 102.8 23.8 0
1490.5 1477.8 1460 1439.6 1426 1423.4 1426 1429.4 1429.4 1436.2
1452.3 1464.2 1482 1521.1 1579.7 1662.9 1780.2 1933.9 2122.4 2371.3
2696.6 3143.3 3742.9 4474.2 5216.5 5861.1 6333.3 6684.9 6900.6 6763
5861.9 4115.8 1971.2 619.1 131.6 30.6 0
1490.5 1480.3 1461.7 1440.4 1426.8 1423.4 1425.1 1428.5 1428.5 1435.3
1450.6 1466.8 1489.7 1527.1 1584.8 1669.7 1788.6 1938.1 2125 2361.1
2672.8 3088.9 3627.4 4252.5 4898 5495 5987.6 6330.7 6376.6 5928.2
4802.8 2932.7 1152.5 297.3 85.8 22.9 0
1490.5 1482 1464.2 1443 1429.4 1426 1428.5 1431.1 1433.6 1440.4
1451.5 1469.3 1498.2 1541.5 1603.5 1689.3 1810.7 1958.5 2142.8 2373.8
2679.6 3065.2 3531.4 4040.2 4560.8 5086.5 5585.1 5864.5 5673.4 4926.8
3452.4 1659.5 495.1 186 88.3 27.2 0
1490.5 1484.6 1465.9 1445.5 1434.5 1432.8 1436.2 1443 1448.9 1454.9
1462.5 1477.8 1507.5 1554.2 1623.9 1719.9 1839.6 1984.8 2166.6 2386.6
2665.1 3010.8 3415.9 3858.4 4320.4 4819.8 5310.7 5557.9 5298 4406.2
2784 1093.9 313.4 149.5 79.8 32.3 0
1490.5 1486.3 1466.8 1446.4 1437 1436.2 1442.1 1454 1464.2 1470.2
1476.1 1491.4 1519.4 1567 1640 1742.8 1868.5 2020.5 2207.4 2433.3
2694.9 3020.1 3394.7 3815.1 4261.8 4757 5228.3 5413.5 5063.6 3930.6
2153.8 648.9 197.9 100.2 53.5 21.2 0
1490.5 1485.4 1466.8 1446.4 1437 1437 1443 1454 1465.1 1470.2
1475.2 1488 1516.9 1561.9 1634.1 1734.3 1859.1 2018 2205.7 2419.7
2677 2988.7 3361.6 3784.5 4210.9 4706 5187.6 5415.2 5119.6 4048.7
2294 721.1 208.9 108.7 56.1 19.5 0
